Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
IWB INDUSTRIETECHNIK
Description
MINITRANS H40
Bill of material
MT-H40-0500-0075-AZR-D0-230-50-V2-PU
TYPE
type
MT-H40
K
variant
standard
compact
L
axial distance
mm
B
belt width
mm
SG
side guide
No
right
left
both side
HSG
height of side guide
0.000
TSG
type side guide
-
CAL
clear width adjustable lateral guides (Not shown in the model. For further information please contact IWB)
0.000
DP
drive position
pulling
sliding
RD
in the direction
right
left
DT
drive type
direct drive
toothed belt drive
PD
position of drive
0
90
180
270
°
MT
motor type
230 VAC
400 VAC
230/400 VAC
other
FH
frequency
50
60
Hz
KE
knove edge
Without
1x inlet side
S
speed
m/min
BT
belt type
PU
PVC
other
FC
frequency converter
No
Yes
PC
IP protection class
-
MPS
motor protection switch
No
Yes
FR
frame
No
Yes
Preview - Generation
Preview
Quotation
3D
Dimension
2D